We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

DisplayPort to Mini DisplayPort Male to Male, 4K, nylon braided cable, .5 Meter

SKU DPMDP-MM-05M
Available to Ship 45
Quantity Price
1 - 24 $28.79
25 - 49 $27.35
50 - 99 $25.91
100 + Call Us
Price $28.79

All Prices are in US Dollars and do not include duties



L-com’s DPMDP-MM-05M is a DisplayPort to Mini DisplayPort conversion cable designed to transmit audio and video to multimedia and computers. This A/V cable is available in 0.5 meter length and has a rugged nylon braiding over cable sleeve for additional flexibility and protection. Our high quality HDMI cables are suitable for applications including high resolution monitor, flat panel displays, digital projection, external device hook Up and HDTV. These DisplayPort to Mini DisplayPort cables are readily available in stock and same day shipping for local, domestic and international locations.

This DPMDP-MM-05M braided cable is the best solution to connect HDMI sources and displays. This A/V cable from L-com makes use of DisplayPort male to Mini DisplayPort male connectors and supports Up to 4K@60 HZ resolution. This DisplayPort to Mini DisplayPort connector cable has gold plated contacts to ensure superior signal transmission. Multiple lengths are available to best fit your application needs and to get your A/V device connected hassle free to your monitor or screen. L-com’s technical experts are always available for application help if needed.

The DPMDP-MM-05M series from L-com is in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping. For further information on similar products, our expert technical support and trained sales team can get you to the perfect DisplayPort to Mini DisplayPort audio/video cables as per your requirement.


Features
  • DisplayPort to Mini DisplayPort conversion cable
  • Supports up to 4K @ 60 Hertz
  • Rugged Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in four lengths

Application
  • High Resolution Monitor Applications
  • Flat Panel Display Applications
  • Digital Projection
  • External Device Hook Up
  • HDTV


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.