L-com

DisplayPort Cable, Male to Down Angle Male, 8K Resolution, 1 Meter

  • Picture of DisplayPort Cable, Male to Down Angle Male, 8K Resolution, 1 Meter
  • Picture of DisplayPort Cable, Male to Down Angle Male, 8K Resolution, 1 Meter
  • Picture of DisplayPort Cable, Male to Down Angle Male, 8K Resolution, 1 Meter
  • Picture of DisplayPort Cable, Male to Down Angle Male, 8K Resolution, 1 Meter
  • Picture of DisplayPort Cable, Male to Down Angle Male, 8K Resolution, 1 Meter
Picture of DisplayPort Cable, Male to Down Angle Male, 8K Resolution, 1 Meter
SKU DP8DA-MM-1M
Available to Ship 2
Quantity Price
1 - 24 $20.59
25 - 49 $19.56
50 - 99 $18.53
100 + Call Us
Price $20.59

All Prices are in US Dollars and do not include duties



The DP8DA-MM-1M DisplayPort cable from L-com provides a versatile and high-performance digital connection, enabling high-resolution video, audio, and data transmission between a source device and a display. This DisplayPort male to downward angle DisplayPort male cable is available in a length of 1 meter. The 90-degree connector design enables a more convenient and space-saving connection, particularly in tight spaces or behind desks, where traditional straight connectors may be challenging to use.

Our premium-grade DisplayPort 1.4 cable assembly supports better video resolutions of up to 8K at 60 Hz and 4K at 144 Hz. L-com’s high-definition 8K resolution DisplayPort cable provides enhanced picture quality, making the entire screen appear more vivid and realistic, ultimately delivering greater visual delight. This DP8DA-MM-1M black data cable comes with a PVC jacket of 0.236-inch diameter.

This DisplayPort male to downward angle male cable has a 30 AWG stranded conductor construction. The latching DisplayPort connector on this cable reduces the risk of accidental disconnection and ensures stable transmission. This angled DisplayPort 1.4 cable assembly is suitable for digital signage, high-end computer graphics, HD PC displays, and home and professional use.

L-com has one of the largest in-stock selections of data cable assemblies for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal DisplayPort 1.4 cable for your requirements.


Features
  • High Definition 8K resolution DisplayPort cable for the clearest picture available
  • Right angle orientation allows the user to reach ports in tight spaces
  • Available in Right, Left, Up, or Down orientation
  • Latching DisplayPort connector reduces the risk of accidental disconnection

Application
  • Digital Signage
  • High end computer graphics
  • HD PC Display
  • Home and Professional Use


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.