L-com

Replacement 4-40 screws for CS2N25 Assemblies - 10pcs/pack

  • Picture of Replacement 4-40 screws for CS2N25 Assemblies - 10pcs/pack
Picture of Replacement 4-40 screws for CS2N25 Assemblies - 10pcs/pack
SKU TS-CS2N25
Available to Ship 190
Quantity Price
1 - 24 $15.49
25 - 49 $14.72
50 - 99 $13.94
100 + Call Us
Price $15.49

All Prices are in US Dollars and do not include duties



These thumbscrews are designed for L-com's molded CS2N25 cable assemblies. Material is steel with nickel finish.

Features
  • Nickel plated steel for long life
  • Replacement thumbscrews for L-com's CS2N25 D-Sub cable assemblies
  • 4-40 threads for common applications
  • Packaged 10 screws per bag
  • Slotted head with knurls allows for flat blade screwdriver or easy hand tightening

Application
  • Data Networking
  • Test and measurement applications
  • Multi-channel analog audio
  • Parallel PC interface applications

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.