L-com

Ultra Tiny BNC Crimp Jack for Belden 1855A 2

  • Picture of Ultra Tiny BNC Crimp Jack for Belden 1855A 2
Picture of Ultra Tiny BNC Crimp Jack for Belden 1855A 2
SKU V7C00008
  Available for backorder
Quantity Price
1 - 24 $3.26
25 - 49 $3.10
50 - 99 $2.93
100 + Call Us
Price $3.26

All Prices are in US Dollars and do not include duties



12G is an SDI standard developed to support greater resolution, frame rates and colour fidelity. It provides four times the bandwidth of HD, carrying 12Gbps, making it ideal for the 4Kp60 format.

Features
  • Support data transfer rates of up to 12Gbps
  • Enables transmission of high resolution uncompressed video signals
  • Provide 4K and Ultra HD quality signals in miniature and high density sub miniature package sizes

Application
  • Television Stations
  • Cable Channels
  • Professional Production Equipment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.