- Home /
- Coaxial /
- Connectors /
- 12G SDI Connectors 2
Coaxial Connectors - 12G SDI Connectors 2
Coaxial Connectors - 12G SDI Connectors 2
12G SDI data connectors provide professional-grade solution ideally suited for television stations, cable channels, and professional production equipment requiring high-resolution uncompressed video signal transmission. The 12G standard supports greater resolution, frame rates, and color fidelity providing four times the bandwidth of HD with 12 Gbps capacity ideal for 4Kp60 format. Available in mini BNC and BNC connector series with male or female genders featuring coaxial termination types and crimp, solder, and PCB-mount solder cable attachments. Brass body construction with nickel or gold plating and bulkhead rear mount.
For comprehensive coaxial connector solutions, explore our Coaxial Connectors category, featuring BNC, SMA, Type N, TNC, 12G SDI, and specialty connectors for RF, video, and professional production applications.
Related Categories:
- Coaxial Connectors - RCA
- Coaxial Connectors - MCX
- Coaxial Connectors - TNC
- Coaxial Connectors - BNC
- Coaxial Connectors - SMA
FAQs
What applications are 12G SDI data connectors designed for in professional video?
12G SDI data connectors are suitable for applications such as television stations, cable channels, and professional production equipment requiring high-resolution uncompressed video signal transmission. These connectors enable 4Kp60 format support providing four times the bandwidth of HD with 12 Gbps capacity. Applications include broadcast facilities, video production studios, and professional AV installations requiring reliable SDI connectivity.
What bandwidth does the 12G standard provide with 12G SDI data connectors?
12G SDI data connectors support the 12G standard developed to provide four times the bandwidth of HD carrying 12 Gbps making them ideal for 4Kp60 format transmission. The high bandwidth capacity enables transmission of high-resolution uncompressed video signals with greater resolution, frame rates, and color fidelity. Bandwidth performance supports professional production workflows requiring uncompressed video quality.
What connector configurations are available for 12G SDI data connectors?
12G SDI data connectors are offered in mini BNC and BNC connector series with male or female genders supporting various equipment compatibility requirements. Mini BNC options provide compact form factor while standard BNC interfaces offer wider industry compatibility. Multiple connector types enable selection of optimal configuration for specific television station, broadcast, and production equipment applications.
What cable attachment methods do 12G SDI data connectors support?
12G SDI data connectors feature coaxial termination types with crimp, solder, and PCB-mount solder cable attachments providing flexible termination options for professional production installations. Crimp attachments enable field assembly while solder options support permanent cable connections. PCB-mount configurations enable integration into broadcast equipment and video systems requiring direct circuit board mounting.
What impedance and plating specifications define 12G SDI data connectors?
12G SDI data connectors feature 75 Ohm impedance matching broadcast and television standards for video signal transmission. Brass body construction with nickel or gold plating provides corrosion resistance and reliable electrical performance. Plating options enable selection for specific broadcast equipment compatibility and environmental requirements.
What mounting options do 12G SDI data connectors provide?
12G SDI data connectors feature bulkhead rear mount construction enabling secure installation in television station and broadcast equipment enclosures. The bulkhead design supports panel mounting in broadcast facilities and production equipment. Mounting flexibility accommodates integration into professional video infrastructure requiring organized cable management.
How do 12G SDI data connectors support uncompressed video transmission?
12G SDI data connectors enable transmission of high-resolution uncompressed video signals utilizing 75 Ohm impedance matching and coaxial construction protecting signal integrity. The 12 Gbps capacity supports 4Kp60 format with greater resolution, frame rates, and color fidelity. Uncompressed transmission ensures video quality in professional production workflows for television and cable applications.
What makes 12G SDI data connectors ideal for professional broadcast applications?
12G SDI data connectors are designed as professional-grade connectors suitable for television stations, cable channels, and production equipment requiring reliable SDI connectivity. The 12G standard support enables future-proof deployment in broadcast infrastructure supporting emerging 4K and higher resolution formats. Robust construction with nickel or gold plating ensures consistent performance in demanding broadcast environments.
Need assistance selecting the right 12G SDI data connectors for your television station, broadcast facility, or 4K video production installation? Our engineering team provides expert technical guidance on connector type selection (BNC vs mini BNC), gender configuration, cable attachment method (crimp vs solder vs PCB-mount), impedance specifications, and plating options for your specific broadcast, television station, or professional video production application requirements.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest stock selections of 12G SDI connectors for international and domestic orders.