L-com

U.FL to Unterminated Lead, Pigtail 10 ft. 1.13 Mini Coax

  • Picture of U.FL to Unterminated Lead, Pigtail 10 ft. 1.13 Mini Coax
  • Picture of U.FL to Unterminated Lead, Pigtail 10 ft. 1.13 Mini Coax
Picture of U.FL to Unterminated Lead, Pigtail 10 ft. 1.13 Mini Coax
SKU CA-UFLQ010
Available to Ship 22
Quantity Price
1 - 24 $29.59
25 - 49 $26.63
50 - 99 $23.67
100 + Call Us
Price $29.59

All Prices are in US Dollars and do not include duties



L-com offers an extensive line of 20 cm (7.9 Inch) coaxial pigtails which are used to connect wireless radios to antennas and other equipment. This series features pigtails which support U.FL connectors & 1.13 Mini Coax.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • U.FL Connector is Hirose™/iPax/Mini-PCI Compatible
  • Each assembly is fully tested ensuring the highest quality
  • Length: 10'

Application
  • RF Voice/Video/Data
  • RFID
  • Wi-Fi
  • Wireless Ethernet
  • WLAN


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
U.FL
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
Unterminated Lead
Connector 2 Gender
Hermaphroditic
Connector 2 Polarity
Standard
Connector Angle 2
Straight
RF Cable Type
1.13mm
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.