- Home /
- Coaxial /
- Cable Assemblies /
- U.FL & 1.13 Mini Coax (50 OHM)
U.FL & 1.13 Mini Coax Cables - 50 Ohm Assemblies, Pigtails
U.FL & 1.13 Mini Coax Cables - 50 Ohm Assemblies, Pigtails
1.13 mini coax pigtail cables connect wireless radios to antennas and other equipment available in U.FL, Type N, unterminated lead, and SMA connector series with male, female, plug, jack, or sexless gender options. Featuring right angle or straight connector configurations with crimp attachment method, these pigtail cable assemblies provide 50 ohms impedance with FEP jacket suitable for RF voice/video/data, RFID, Wi-Fi, wireless Ethernet, and WLAN applications. Available in 20 cm and 10 ft lengths with custom-length cable options, these black single shielded coaxial pigtail assemblies are fully tested.
For comprehensive coaxial cable assembly solutions beyond 1.13 mini coax pigtails, explore our Coax Cables - Custom Coaxial Assemblies Low Loss RG58, RG174, 200 & 400 Series category, featuring RG-series, low-loss 100/195/200/240/400/600/900-series, twinaxial, and test lead cable assemblies for RF, wireless, and communication applications.
Related Categories:
- RG316 Cable - 50-Ohm Coax, SMA, SMB, SMC, MCX
- RG58 Coax Cable - BNC, SMA, TNC
- RG213 Coax Cable - Type-N, TNC, BNC
- Twinaxial Cables - Coax Assemblies
- Coax Cable Test Leads - Assemblies
FAQs
What are 1.13 mini coax pigtail cables used for?
1.13 mini coax pigtail cables are used to connect wireless radios to antennas and other equipment in RF voice/video/data, RFID, Wi-Fi, wireless Ethernet, and WLAN applications. These coaxial pigtails enable connection between wireless devices and external antennas in compact installations requiring small-diameter flexible cables. Applications include wireless radios, Wi-Fi access points, RFID readers, and wireless Ethernet equipment requiring reliable RF connectivity in electronics, medical, industrial automation, and telecommunications environments.
What connector types are available for 1.13 mini coax pigtails?
1.13 mini coax pigtail cables are available in U.FL, Type N, unterminated lead, and SMA connector series with male, female, plug, jack, or sexless gender options supporting various wireless radio and antenna configurations. Connectors feature right angle or straight configurations with crimp attachment method accommodating different installation requirements. The connector variety enables flexible deployment in Wi-Fi, WLAN, RFID, and wireless Ethernet applications requiring specific interface compatibility.
What cable lengths are available for 1.13 mini coax pigtails?
1.13 mini coax pigtail cables come in 20 cm and 10 ft lengths with custom-length cable options accommodating various installation distances in wireless radio and antenna applications. The 20 cm length supports compact installations while 10 ft cables enable longer separation between wireless devices and antennas. Custom-length options provide flexibility for Wi-Fi, WLAN, RFID, and wireless Ethernet deployments with specific distance requirements.
What impedance do 1.13 mini coax pigtail cables provide?
1.13 mini coax pigtail cable assemblies have 50 ohms impedance ensuring compatibility with standard wireless radios, antennas, and RF equipment in Wi-Fi, WLAN, and RFID applications. The 50 ohm impedance matches common wireless communication equipment supporting efficient signal transmission in RF voice/video/data installations. Consistent impedance across U.FL, SMA, Type N, and unterminated lead configurations maintains reliable RF performance in wireless Ethernet applications.
What jacket material protects 1.13 mini coax pigtail cables?
1.13 mini coax pigtail cable assemblies feature FEP (fluorinated ethylene propylene) jacket providing flexibility, temperature resistance, and chemical stability in wireless radio and antenna connections. FEP jacket material supports deployment in electronics, medical, industrial automation, and telecommunications applications experiencing varying environmental conditions. The black coaxial pigtail assemblies with FEP jacket maintain flexibility in compact installations requiring small bend radius.
What shielding do 1.13 mini coax pigtails include?
1.13 mini coax pigtail cables are single shielded protecting RF signals from electromagnetic interference in Wi-Fi, WLAN, RFID, and wireless Ethernet applications. Single shielding construction balances EMI protection with cable flexibility and small diameter in compact wireless radio and antenna installations. The shielded design supports reliable RF voice/video/data transmission in electronics and telecommunications environments requiring signal integrity.
Need assistance selecting the right 1.13 mini coax pigtail cable for your wireless radio or antenna installation? Our engineering team provides expert technical guidance on connector selection, cable length requirements, impedance specifications, and custom configuration options for your specific Wi-Fi, WLAN, RFID, or wireless Ethernet application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has one of the largest stock selections of mini radio pigtails for international and domestic orders. We are a global leader in wired and wireless connectivity products providing solutions for electronics, medical, industrial automation, military, and telecommunications.