L-com

Test Cable, BNC Male / Dual Banana, 5.0 ft

  • Picture of Test Cable, BNC Male / Dual Banana, 5.0 ft
  • Picture of Test Cable, BNC Male / Dual Banana, 5.0 ft
  • Picture of Test Cable, BNC Male / Dual Banana, 5.0 ft
Picture of Test Cable, BNC Male / Dual Banana, 5.0 ft
SKU BCC58C-5
  Available for backorder
Quantity Price
1 - 24 $44.29
25 - 49 $42.08
50 - 99 $39.86
100 + Call Us
Price $44.29

All Prices are in US Dollars and do not include duties



This series of test cables utilizes the popular 50 Ohm coaxial cable RG58C/U with BNC to dual banana plugs connectors. Available in 5 standard lengths from 1 to 5 feet.

Features
  • Available in 5 standard lengths from 1 to 5 feet
  • Utilizes popular 50 Ohm cable RG58C/U
  • Dual banana plugs with BNC accommodate many test applications
  • Test and laboratory interconnections

Application
  • Test and Measurement


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
Double Banana Binding Post
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
RG58
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.