L-com

SMA Male Crimp Gold Plated for 400-Series Cable

  • Picture of SMA Male Crimp Gold Plated for 400-Series Cable
  • Picture of SMA Male Crimp Gold Plated for 400-Series Cable
Picture of SMA Male Crimp Gold Plated for 400-Series Cable
SKU HPC401
  Available for backorder
Quantity Price
1 - 24 $2.56
25 - 49 $2.43
50 - 99 $2.30
100 + Call Us
Price $2.56

All Prices are in US Dollars and do not include duties



This male SMA connector is designed for crimp attachment to LMR400 style coaxial cable utilizing a standard crimp size of .429" for the crimp ferrule. The contact pin is designed for solder attachment to the cable center conductor. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Crimp style attachment for a robust assembly
  • Common size hex crimp allows quick and easy crimping
  • Gold plated contact pins to minimize signal loss
  • SMA male for LMR400 coaxial cable

Application
  • Coaxial cable installation
  • Coaxial cable repair
  • Coaxial cable assembly
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
400-Series

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.