L-com

RG188 Coaxial Cable, SMC Plug / Plug, 1.0 ft

  • Picture of RG188 Coaxial Cable, SMC Plug / Plug, 1.0 ft
  • Picture of RG188 Coaxial Cable, SMC Plug / Plug, 1.0 ft
Picture of RG188 Coaxial Cable, SMC Plug / Plug, 1.0 ft
SKU CCSC188A-1
Available to Ship 141
Quantity Price
1 - 24 $43.79
25 - 49 $41.60
50 - 99 $39.41
100 + Call Us
Price $43.79

All Prices are in US Dollars and do not include duties



If your application requires high temperature operation then these 165 degree C cables are right for you. Terminated with crimp style SMC Plug connectors for a durable, impedance match coaxial cable assembly. Gold plated contacts are utilized to minimize insertion loss. In addition RG188A/U coaxial cable features a stranded center conductor and a taped TFE jacket for the ultimate in flexibility. In order to meet your immediate needs we stock these cables in 9 handy standard lengths.

Features
  • 50 Ohm RF (Radio Frequency) transmission in high temperature environments
  • Crimp style SMC connector design results in a durable assembly
  • Gold plated center contacts minimize signal loss
  • Stranded center conductor and the taped TFE jacket of RG188A/U maximizes flexibility
  • Available from stock in 9 lengths ranging from 1 to 10 feet

Application
  • RFID
  • Test and Measurement
  • Data Transmission
  • GPS
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMC
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMC
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Gold
RF Cable Type
RG188
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.