L-com

RG174 Coaxial Cable, SMA Male / BNC Male, 1.0 ft

  • Picture of RG174 Coaxial Cable, SMA Male / BNC Male, 1.0 ft
  • Picture of RG174 Coaxial Cable, SMA Male / BNC Male, 1.0 ft
  • Picture of RG174 Coaxial Cable, SMA Male / BNC Male, 1.0 ft
Picture of RG174 Coaxial Cable, SMA Male / BNC Male, 1.0 ft
SKU CC174SB-1
Available to Ship 34
Quantity Price
1 - 24 $34.99
25 - 49 $33.24
50 - 99 $31.49
100 + Call Us
Price $34.99

All Prices are in US Dollars and do not include duties



L-com now offers 50 Ohm, SMA RG174/U coaxial cable assemblies with rugged molded strain relief boots that protect against severe cable bends at the cable/connector egress point. This new L-com exclusive RG174/U molded boot design is a hard to find feature that most coaxial cable manufacturers do not offer. This series employs an SMA connector on one end and a BNC connector on the other end. Additionally, L-com stocks 7 standard lengths from .5 to 10 ft ready for immediate delivery.

Features
  • Stranded center conductor enhances flexibility
  • Used to connect 50 Ohm equipment with SMA and BNC interfaces
  • Crimp style SMA ensures secure construction
  • Exclusive molded strain relief provides superior durability
  • SMA to BNC connector combination provides design flexibility

Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Nickel
Connector 1 Body Plating
Gold
RF Cable Type
RG174
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.