L-com

RG174 Coaxial Cable Reverse Polarized SMA Plug to Jack 15.0 ft

  • Picture of RG174 Coaxial Cable Reverse Polarized SMA Plug to Jack 15.0 ft
  • Picture of RG174 Coaxial Cable Reverse Polarized SMA Plug to Jack 15.0 ft
  • Picture of RG174 Coaxial Cable Reverse Polarized SMA Plug to Jack 15.0 ft
Picture of RG174 Coaxial Cable Reverse Polarized SMA Plug to Jack 15.0 ft
SKU CC174RP-15
Available to Ship 1
Quantity Price
1 - 24 $62.99
25 - 49 $59.84
50 - 99 $56.69
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



In situations that require an extension cable to relocate a wireless LAN antenna these are the cables you need. FCC part 15.203 dictates the need for a non standard interface to be used for connectors designed for use on spread spectrum wireless devices. These coaxial cable assemblies feature a Reverse Polarized SMA Plug to Jack configuration allowing you to simply remove the antenna from the base unit and relocate using these extension cables to link the antenna to the base unit. This type of extension cable with non standard interfaces can be difficult to find but are typically available in stock from L-com.

Features
  • Reverse polarized SMA interfaces comply with FCC part 15.203 requirements
  • 50 Ohm cable used in spread spectrum LAN/WAN applications
  • Available from stock in lengths of 5, 10, 15, 20 and 25 feet
  • Gold plated contacts reduce insertion loss
  • Reverse polarized plug to jack connector configuration ideal for LAN/WAN antenna relocation applications

Application
  • RFID
  • Test and Measurement
  • Wireless Infrastructure
  • Data Transmission
  • GPS


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Plug
Connector 1 Polarity
Reverse Polarity
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Jack
Connector 2 Polarity
Reverse Polarity
Connector Angle 2
Straight
Connector Mount Method 2
Bulkhead
Connector 2 Impedance
50 Ohm
RF Cable Type
RG174
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.