L-com

RG174 Coaxial Cable, BNC Male / Male, 2.0 ft

  • Picture of RG174 Coaxial Cable, BNC Male / Male, 2.0 ft
  • Picture of RG174 Coaxial Cable, BNC Male / Male, 2.0 ft
Picture of RG174 Coaxial Cable, BNC Male / Male, 2.0 ft
SKU CC174-2
Available to Ship 21
Quantity Price
1 - 24 $19.39
25 - 49 $18.42
50 - 99 $17.45
100 + Call Us
Price $19.39

All Prices are in US Dollars and do not include duties



These versatile 50 Ohm BNC plug coaxial cable assemblies feature fully molded strain reliefs and nickel plated bodies for a cable assembly that can withstand harsh conditions. Gold plated center contacts help minimize attenuation and provide corrosion resistance. These cable assemblies are stocked in 12 standard lengths from 1 to 25 feet to satisfy your immediate needs.

Features
  • Nickel plated body enhances corrosion resistance
  • Small diameter cable provides greater flexibility
  • 50 Ohm RF (Radio Frequency) transmission
  • Available from stock in 12 lengths ranging from 1 to 25 feet
  • Molded strain relief enhances durability

Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Plating
Nickel
RF Cable Type
RG174
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.