L-com

RG174 Coaxial Cable, BNC Male / 90° Male, 7.5 ft

  • Picture of RG174 Coaxial Cable, BNC Male / 90° Male, 7.5 ft
  • Picture of RG174 Coaxial Cable, BNC Male / 90° Male, 7.5 ft
Picture of RG174 Coaxial Cable, BNC Male / 90° Male, 7.5 ft
SKU CC174-7.5HR
Available to Ship Call Us
Quantity Price
1 - 24 $31.79
25 - 49 $30.20
50 - 99 $28.61
100 + Call Us
Price $31.79

All Prices are in US Dollars and do not include duties



These versatile 50 Ohm BNC plug coaxial cable assemblies feature fully molded strain reliefs and nickel plated bodies for a cable assembly that can withstand harsh conditions. Gold plated center contacts help minimize attenuation and provide corrosion resistance. The box design 90 degree connector provides an angled connection for tight fit applications. These cable assemblies are stocked in 9 standard lengths from 1 to 10 feet to satisfy your immediate needs.

Features
  • Available from stock in 9 lengths ranging from 1 to 10 feet
  • Nickel plated body enhances corrosion resistance
  • 50 Ohm RF (Radio Frequency) transmission
  • Molded strain relief enhances durability
  • Small diameter cable and angled connector provide greater flexibility for tight fit situations

Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Plating
Nickel
RF Cable Type
RG174
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.