L-com

N-Male to RP-SMA Plug 400 Ultra Flex Series Assembly 25.0 ft

  • Picture of N-Male to RP-SMA Plug 400 Ultra Flex Series Assembly 25.0 ft
  • Picture of N-Male to RP-SMA Plug 400 Ultra Flex Series Assembly 25.0 ft
  • Picture of N-Male to RP-SMA Plug 400 Ultra Flex Series Assembly 25.0 ft
Picture of N-Male to RP-SMA Plug 400 Ultra Flex Series Assembly 25.0 ft
SKU CA-NMRSPH025
Available to Ship 178
Quantity Price
1 - 24 $139.99
25 - 49 $134.39
50 - 99 $130.19
100 + Call Us
Price $139.99

All Prices are in US Dollars and do not include duties



High quality fully tested N-Male to Reverse Polarity SMA Plug cable assemblies featuring high performance 400-Series Ultra Flex coax cable. These cables are ideal for indoor or outdoor applications that require maximum flexibility due to curves, bends and twists. In addition these cables have excellent low loss characteristics.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Excellent low loss characteristics
  • Made with high performance, high quality 400-series ultra flex coax cable
  • Ideal for indoor or outdoor applications that require maximum flexibility
  • Widest selection of lengths and connector styles

Application
  • Antenna Cable
  • Wireless Infrastructure
  • RF Voice/Video/Data
  • Wireless LAN Devices


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Plug
Connector 2 Polarity
Reverse Polarity
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
400UF Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.