L-com

N-Male to N-Male 400 Ultra Flex Series Assembly 10.0 ft

  • Picture of N-Male to N-Male 400 Ultra Flex Series Assembly 10.0 ft
  • Picture of N-Male to N-Male 400 Ultra Flex Series Assembly 10.0 ft
Picture of N-Male to N-Male 400 Ultra Flex Series Assembly 10.0 ft
SKU CA-NMNMH010
Available to Ship 5
Quantity Price
1 - 24 $69.99
25 - 49 $66.49
50 - 99 $62.99
100 + Call Us
Price $69.99

All Prices are in US Dollars and do not include duties



High quality fully tested N-Male to N-Male cable assemblies featuring high performance 400-Series Ultra Flex coax cable. These cables are ideal for indoor or outdoor applications that require maximum flexibility due to curves, bends and twists. In addition these cables have excellent low loss characteristics.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Ideal for indoor or outdoor applications that require maximum flexibility
  • Widest selection of lengths and connector styles
  • Excellent low loss characteristics
  • Made with high performance, high quality 400-series ultra flex coax cable

Application
  • RF Voice/Video/Data
  • Wireless LAN Devices
  • Antenna Cable
  • Wireless Infrastructure


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
400UF Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.