L-com
Sort by
Items per page
The result that matches your selection is 4 items, currently showing page 1

High Performance Type N Plug 0-6 GHz 50 Ohm Terminator

High performance Type N plug 50 ohm terminators properly terminate open coaxial cable ends in RF systems, preventing signal reflections and maintaining impedance matching across test environments, communication systems, and production setups where unused ports require termination for stable operation. Designed as RF load terminations supporting DC to 6 GHz operation with controlled VSWR performance, these 50 ohm terminators align with standard RF equipment for predictable signal behavior. Equipped with Type N connectors and aluminum housings for mechanical durability and thermal dissipation.

For a complete range of RF load termination solutions beyond High Performance Type N Plug 0–6 GHz 50 Ohm Terminators, explore our comprehensive Coax Terminators - SMA, BNC, Type-N & Type-F category, which includes SMA, BNC, Type N, and Type F terminations designed for impedance matching, signal integrity, and stable performance across RF and microwave systems.

Related Categories:

FAQs

What are Type N 50 ohm terminators used for in RF systems?

Type N 50 ohm terminators products are used to properly terminate open coaxial cable ends in RF systems, helping prevent signal reflections and maintain impedance matching. These terminators are commonly deployed in test environments, communication systems, and production setups where unused ports or cable ends must be terminated to support stable system operation. They are designed for 50 ohm applications commonly used in RF and microwave networks.

What frequency range do high performance Type N plug terminators support?

Designed as RF load terminations, Type N 50 ohm terminators support operation across a range of frequencies depending on the model, including DC to 3 GHz and up to 6 GHz. The 50 ohm impedance aligns with standard RF equipment, while controlled VSWR performance supports predictable signal behavior. Terminator models are intended for low to moderate power handling applications typically encountered in RF testing and system integration.

How are Type N plug 50 ohm terminators installed?

L-com RF terminators are equipped with Type N connectors and a straight body style, allowing direct connection to coaxial cables, adapters, or RF equipment ports. The connectorized design supports quick installation and removal in lab, field, or production environments. Aluminum housings are commonly used to support mechanical durability and thermal dissipation during operation across test environments and communication systems.

What applications use high performance Type N terminators?

Common applications include coaxial termination, RF test systems, signal splitters, instrumentation, and general 50 ohm RF networks. Type N 50 ohm terminators are commonly deployed in test environments, communication systems, and production setups where unused ports or cable ends must be terminated. They help prevent signal reflections and maintain impedance matching across RF and microwave networks requiring stable system operation.

Why is 50 ohm impedance important in Type N terminators?

The 50 ohm impedance aligns with standard RF equipment used in RF and microwave networks, while controlled VSWR performance supports predictable signal behavior. Type N 50 ohm terminators are designed for 50 ohm applications commonly encountered in coaxial termination, RF test systems, and instrumentation. Proper impedance matching helps prevent signal reflections and maintains stable system operation across test environments, communication systems, and production setups.

What construction materials are used in Type N plug terminators?

Aluminum housings are commonly used to support mechanical durability and thermal dissipation during operation. These RF terminators are equipped with Type N connectors and a straight body style for direct connection to coaxial cables, adapters, or RF equipment ports. The aluminum construction provides adequate heat dissipation for low to moderate power handling applications typically encountered in RF testing and system integration.

How do Type N terminators prevent signal reflections?

Type N Terminator products properly terminate open coaxial cable ends in RF systems, helping prevent signal reflections and maintain impedance matching. The 50 ohm impedance aligns with standard RF equipment, while controlled VSWR performance supports predictable signal behavior. By providing proper termination, these products ensure stable system operation in test environments, communication systems, and production setups where unused ports or cable ends must be matched to system impedance.

Need Assistance Selecting Type N 50 Ohm Terminators? For further information on similar products, our expert technical support and trained sales team are available to help you select the ideal passive components for your needs. 

Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com

L-com provides the broadest range of RF and microwave components. Our terminators are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.

Sort by
Items per page