L-com

2 Watt RF Load Up to 3 GHz with N Male Aluminum Body

  • Picture of 2 Watt RF Load Up to 3 GHz with N Male Aluminum Body
Picture of 2 Watt RF Load Up to 3 GHz with N Male Aluminum Body
SKU LCTR1004
Available to Ship 18
Quantity Price
1 - 24 $21.69
25 - 49 $20.61
50 - 99 $19.52
100 + Call Us
Price $21.69

All Prices are in US Dollars and do not include duties



LCTR1004 is a high performance RF load from L-com. With aluminum housing and N-type male connector, the RF terminator offers excellent electrical performance from DC to 3GHz. The part is available in stock with same day shipping.

Features
  • Frequency range from DC to 3GHz
  • Max Power 2W
  • Operating temp range from -55 to 125C
  • VSWR <1.10

Application
  • 50 Ohm applications
  • Signal splitters
  • Coaxial termination

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
50 Ohm
Maximum Frequency
3 GHz
Maximum VSWR
1.1:1
Minimum Frequency
DC
Maximum Power
2 Watt
Power, Peak
500 Watts
Connector Series
N
Connector Gender
Male
Temperature, Max Operating
125 deg C
Temperature, Min Operating
-55 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.