Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

75 Ohm BNC Female Crimp for RG179 Cable

  • Picture of 75 Ohm BNC Female Crimp for RG179 Cable
  • Picture of 75 Ohm BNC Female Crimp for RG179 Cable
Picture of 75 Ohm BNC Female Crimp for RG179 Cable
SKU BAC549
  Available for backorder
Quantity Price
1 - 24 $7.59
25 - 49 $6.83
50 - 99 $6.07
100 + Call Us
Price $7.59

All Prices are in US Dollars and do not include duties



These difficult to find BNC female connectors fit a wide range of RG style coaxial cable and are offered in various panel mount configurations such as four hole flange and bulkhead style. Primarily constructed with machined brass with nickel plated bodies resulting in a corrosion resistant connector. Finding the right BNC jack for your application just got easier. Most connectors are typically in stock ready to solve your connection problems.

Features
  • Designed for termination to RG59 and RG62 coaxial cable
  • Associated bulk cable available
  • Gold plated contact pin reduces signal loss
  • Nickel plated body provides optimum resistance to corrosion
  • Twist on style attachment requires no special tooling

Application
  • Coaxial OEM applications
  • Coaxial cable patching
  • MDF/IDF

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.