L-com

75 Ohm BNC Female Bulkhead - Crimp on Jack for RG179/187 Cable

  • Picture of 75 Ohm BNC Female Bulkhead - Crimp on Jack for RG179/187 Cable
  • Picture of 75 Ohm BNC Female Bulkhead - Crimp on Jack for RG179/187 Cable
Picture of 75 Ohm BNC Female Bulkhead - Crimp on Jack for RG179/187 Cable
SKU BAC550
Available to Ship 604
Quantity Price
1 - 24 $9.49
25 - 49 $9.02
50 - 99 $8.54
100 + Call Us
Price $9.49

All Prices are in US Dollars and do not include duties



This female BNC bulkhead style RF connector is designed for crimp attachment to the widely used RG179/187 75 Ohm coaxial cables. The standard .5 inch single D bulkhead design is commonly found on many panel designs. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Nickel plated body provides optimum resistance to corrosion
  • Standard bulkhead .5 inch single D mounting hole
  • True 75 Ohm BNC interface
  • Crimp style termination to RG179/187 coaxial cable
  • Gold plated contact pin reduces signal loss

Application
  • Coaxial OEM applications
  • Coaxial cable patching
  • MDF/IDF

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.