Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

7/16 DIN Female Crimp Connector for 600-Series Cable

  • Picture of 7/16 DIN Female Crimp Connector for 600-Series Cable
Picture of 7/16 DIN Female Crimp Connector for 600-Series Cable
SKU ADF-1600
Available to Ship 276
Quantity Price
1 - 24 $94.19
25 - 49 $84.77
50 - 99 $75.35
100 + Call Us
Price $94.19

All Prices are in US Dollars and do not include duties



L-com's 50 Ohm 7/16 DIN Female Connectors are ideal for low-loss, high-power wireless applications. Featuring silver plated brass bodies, these rugged connectors are available for use with 400 series and 600 series low loss coax cable. Order some today!

Features
  • Connector utilizes machined components for durability and long life
  • Silver plated brass body and center pin for enhanced corrosion resistance
  • For use with LMR®600, CNT-600, TWS-600 and L-com's CA-600 coax cable

Application
  • DAS Antennas and base stations
  • Low-loss coax cable assemblies
  • Satellite receivers and radios
  • High power wieless applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
7/16 DIN
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
600-Series
Interface Type 2
400-Series

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.