L-com

50 Ohm BNC Female Bulkhead- Crimp on Jack for RG174/188/316 Cable

  • Picture of 50 Ohm BNC Female Bulkhead- Crimp on Jack for RG174/188/316 Cable
  • Picture of 50 Ohm BNC Female Bulkhead- Crimp on Jack for RG174/188/316 Cable
Picture of 50 Ohm BNC Female Bulkhead- Crimp on Jack for RG174/188/316 Cable
SKU BAC540
Available to Ship 145
Quantity Price
1 - 24 $15.19
25 - 49 $14.43
50 - 99 $13.67
100 + Call Us
Price $15.19

All Prices are in US Dollars and do not include duties



This female BNC bulkhead style RF connector is designed for crimp attachment to the widely used RG174/188/316 50 Ohm coaxial cables. The standard .5 inch single D bulkhead design is commonly found on many panel designs. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Associated crimp tooling and bulk cable available
  • Gold plated contact pin reduces signal loss
  • Crimp style termination to RG174/188/316 coaxial cables
  • Nickel plated body provides optimum resistance to corrosion
  • Standard bulkhead .5 inch single D mounting hole

Application
  • MDF/IDF
  • Coaxial cable patching
  • Coaxial OEM applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.