L-com

50 Ohm BNC Female Bulkhead- Crimp Jack for RG58C/U Cable

  • Picture of 50 Ohm BNC Female Bulkhead- Crimp Jack for RG58C/U Cable
  • Picture of 50 Ohm BNC Female Bulkhead- Crimp Jack for RG58C/U Cable
Picture of 50 Ohm BNC Female Bulkhead- Crimp Jack for RG58C/U Cable
SKU BAC522
Available to Ship 914
Quantity Price
1 - 24 $12.59
25 - 49 $11.96
50 - 99 $11.33
100 + Call Us
Price $12.59

All Prices are in US Dollars and do not include duties



This BNC female bulkhead connector has been specifically designed for a crimp on style attachment to RG58C/U cable. The connector body and bulkhead nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. A silicone rubber O-Ring is also supplied for moisture resistance.

Features
  • Bayonet style 50 Ohm interface for quick mating
  • BNC style interfaces are widely used in WAN/LAN and Instrumentation applications
  • Commonly found .100 pin and .319 ferrule crimp sizes
  • Crimp style attachment results in robust connector to cable attachment
  • Standard bulkhead .5 inch single D mounting hole

Application
  • MDF/IDF
  • Coaxial cable patching
  • Coaxial OEM applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Interface Type 1
RG58

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.