L-com

50 Ohm BNC Crimp Jack 4 Pc.for RG174/188/316 Cable

  • Picture of 50 Ohm BNC Crimp Jack 4 Pc.for RG174/188/316 Cable
  • Picture of 50 Ohm BNC Crimp Jack 4 Pc.for RG174/188/316 Cable
Picture of 50 Ohm BNC Crimp Jack 4 Pc.for RG174/188/316 Cable
SKU BAC517
Available to Ship 41
Quantity Price
1 - 24 $12.39
25 - 49 $11.77
50 - 99 $11.15
100 + Call Us
Price $12.39

All Prices are in US Dollars and do not include duties



This female BNC RF connector is designed for attachment to the widely used RG174, RG188 and RG316 coaxial cables utilizing readily-available crimp tools with standard crimp size: .178" for the crimp ferrule. The center contact is designed to be soldered to the cable center conductor. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Crimp style termination to RG174, RG188 and RG316 coaxial cable
  • Gold plated contact pin reduces signal loss
  • Nickel plated body provides optimum resistance to corrosion
  • 50 Ohm BNC Female interface
  • Associated crimp tooling and bulk cable available

Application
  • Coaxial cable patching
  • Coaxial OEM applications
  • MDF/IDF

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.