L-com

50 Ohm BNC Crimp Jack 3 Pc. for RG58 Cable

  • Picture of 50 Ohm BNC Crimp Jack 3 Pc. for RG58 Cable
  • Picture of 50 Ohm BNC Crimp Jack 3 Pc. for RG58 Cable
Picture of 50 Ohm BNC Crimp Jack 3 Pc. for RG58 Cable
SKU BAC515
Available to Ship 466
Quantity Price
1 - 24 $9.49
25 - 49 $9.02
50 - 99 $8.54
100 + Call Us
Price $9.49

All Prices are in US Dollars and do not include duties



This female BNC RF connector is designed for attachment to the widely used RG58 coaxial cable utilizing readily-available crimp tools with standard crimp size: .213" for the crimp ferrule. The center contact is designed to be soldered to the cable center conductor. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Crimp style termination to RG58 coaxial cable
  • 50 Ohm BNC female interface
  • Associated crimp tooling and bulk cable available
  • Gold plated contact pin reduces signal loss
  • Nickel plated body provides optimum resistance to corrosion

Application
  • Coaxial OEM applications
  • MDF/IDF
  • Coaxial cable patching

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG58

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.