Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

50 Ohm BNC Bulkhead Plug (3/8" D-Hole)

  • Picture of 50 Ohm BNC Bulkhead Plug (3/8" D-Hole)
  • Picture of 50 Ohm BNC Bulkhead Plug (3/8" D-Hole)
Picture of 50 Ohm BNC Bulkhead Plug (3/8" D-Hole)
SKU BAC1501
  Available for backorder
Quantity Price
1 - 24 $8.66
25 - 49 $8.23
50 - 99 $7.79
100 + Call Us
Price $8.66

All Prices are in US Dollars and do not include duties



This male BNC RF connector features a rear mount bulkhead with a hex nut and lock washer with an integrated grounding tab as well as a solder cup terminal for termination to a PCB. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Mounting hardware includes hex nut, lockwasher with ground tab
  • Nickel plated body provides optimum resistance to corrosion
  • Rear bulkhead panel mount design
  • Gold plated contact reduces signal loss

Application
  • Coaxial cable patching
  • Coaxial OEM applications
  • MDF/IDF

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.