L-com

50 Ohm BNC Bulkhead Jack (Square Mounting Hole)

  • Picture of 50 Ohm BNC Bulkhead Jack (Square Mounting Hole)
  • Picture of 50 Ohm BNC Bulkhead Jack (Square Mounting Hole)
Picture of 50 Ohm BNC Bulkhead Jack (Square Mounting Hole)
SKU BAC260
Available to Ship 404
Quantity Price
1 - 24 $7.59
25 - 49 $7.21
50 - 99 $6.83
100 + Call Us
Price $7.59

All Prices are in US Dollars and do not include duties



This female receptacle BNC RF connector features a 4 hole square panel mounting flange and a solder cup terminal for attachment to a PCB. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Four hole square flange for secure panel mounting
  • 50 Ohm impedance BNC female interface
  • Gold plated contact pin reduces signal loss
  • Nickel plated body provides optimum resistance to corrosion

Application
  • Coaxial OEM applications
  • MDF/IDF
  • Coaxial cable patching

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
4 Hole Flange

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.