L-com

Category 6a 10gig PoE Light LED Keystone Jack, Shielded, PoE++ Compliant, Toolless Termination, Silver

  • Picture of Category 6a 10gig PoE Light LED Keystone Jack, Shielded, PoE++ Compliant, Toolless Termination, Silver
  • Picture of Category 6a 10gig PoE Light LED Keystone Jack, Shielded, PoE++ Compliant, Toolless Termination, Silver
  • Picture of Category 6a 10gig PoE Light LED Keystone Jack, Shielded, PoE++ Compliant, Toolless Termination, Silver
  • Picture of Category 6a 10gig PoE Light LED Keystone Jack, Shielded, PoE++ Compliant, Toolless Termination, Silver
  • Picture of Category 6a 10gig PoE Light LED Keystone Jack, Shielded, PoE++ Compliant, Toolless Termination, Silver
Picture of Category 6a 10gig PoE Light LED Keystone Jack, Shielded, PoE++ Compliant, Toolless Termination, Silver
SKU RJTLC6AS-LEDPOE
Available to Ship 100
Quantity Price
1 - 24 $15.99
25 - 49 $15.35
50 - 99 $14.87
100 + Call Us
Price $15.99

All Prices are in US Dollars and do not include duties



L-com’s RJTLC6AS-LEDPOE is a PoE-rated LED Category 6a keystone jack that provides a 10 Gigabit qualified connection for Cat6a permanent link and channel setups. This keystone jack’s built-in LEDs light up when PoE is present, making it easy to identify which jack is using power. The combination of lights also indicates the type and mode of PoE, simplifying the process of matching equipment to the correct ports during installation or troubleshooting. This RJ45 female connector is compatible with 22-26AWG solid or stranded conductors and an overall cable outer diameter of 5 to 8.5mm, making it suitable for industrial cables.

Our PoE++ compliant keystone jack can withstand temperatures ranging from -40 to 68 degrees C. This silver shielded Category 6a jack does not require special tools for IDC termination. The RJTLC6AS-LEDPOE RJ45 female connector is ideal for Cat6a up to 10gig Ethernet applications, PoE usage like VoIP, security cameras, antennas and more, premise wiring and building installs, racks, panels and enclosures, and data centers. Additional dimensions and specifications for this data connector are available on our downloadable PDF datasheet.

L-com has one of the largest in-stock selections of Category 6a keystone jacks for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal PoE-rated RJ45 keystone jack with LED lights that meet your requirements.


Features
  • PoE rated LED Category 6a keystone jack; 10gig qualified for Cat6a permanent link and channel
  • Visible LED lights show if power is present on jack and identifies the PoE type and power level for easy identification
  • Silver shielded version
  • No special tools required for IDC termination
  • For use with 22-26AWG solid or stranded conductors and overall cable OD of 5 to 8.5mm

Application
  • Cat6a up to 10gig Ethernet applications
  • PoE usage like VoIP, Security Cameras, Antennas and more
  • Premise wiring and building installs
  • Racks, panels and enclosures
  • Data centers


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.