L-com

Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Style, 300V, Black, 25FT

  • Picture of Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Style, 300V, Black, 25FT
  • Picture of Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Style, 300V, Black, 25FT
  • Picture of Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Style, 300V, Black, 25FT
  • Picture of Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Style, 300V, Black, 25FT
Picture of Category 6a 10gig Ethernet Patch Cable, F/UTP Shielded, RJ45, Dual LSZH CM Jacket, 26AWG Stranded Relaxed Style, 300V, Black, 25FT
SKU TRD626ASZ-BLK-25F
Available to Ship 5
Quantity Price
1 - 24 $79.99
25 - 49 $75.99
50 - 99 $71.99
100 + Call Us
Price $79.99

All Prices are in US Dollars and do not include duties



L-com's TRD626ASZ-BLK-25F is a Category 6a-rated 10-gigabit Ethernet patch cable that can handle a data speed of up to 10 Gbps. This black Ethernet patch cable has 26AWG stranded relaxed-style conductors for flexibility and uses an aluminum polyester foil shield for protection against EMI and RFI. Our 25-feet Cat6a patch cord made in the USA comes with a dual LSZH (low smoke zero halogen) and UL CM-rated jacket that works in almost any application.

This Ethernet patch cord features RJ45 male connectors on both ends and 50µ minimum gold-plated contacts for reliability. The F/UTP-shielded Ethernet cord TRD626ASZ-BLK-25F from L-com has a voltage rating of 300 V. Our twisted pair cable can withstand temperatures ranging from -20 to 75 degrees C and has 4 twisted pairs and 8 wire strands.

The relaxed stranded conductors and spline-less design of this TRD626ASZ-BLK-25F black patch cord make it more flexible than a typical Cat6a cable. This Category 6a-rated Ethernet patch cable from L-com is suitable for data centers and data center edge, shipboard, aircraft, aerospace, defense, high-speed Ethernet up to 10GBASE-T, medical devices, environments, and enterprise communications, including 10Gbps high-speed data, video, and voice applications. Additional Ethernet patch cord specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of Category 6a Ethernet patch cables with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect Ethernet patch cable assembly for your needs, including more information on related products. If you have any inquiries about our 10-gigabit Ethernet patch cord or other components, please contact our experienced technical support and sales teams.


Features
  • Category 6a 10 Gigabit relaxed Ethernet cable assembly
  • USA made dual LSZH (low smoke zero halogen) and UL CM rated jacket works in almost any application
  • Special relaxed 26AWG stranded conductors and spline-less design makes this cable more flexible than a typical Cat6a cable
  • 50um gold plated contacts for reliability
  • Shielded design to protect against EMI/RFI

Application
  • Data centers and data center edge
  • High speed LAN up to 10GBASE-T
  • Medical devices and environments
  • Enterprise communications including 10Gbps high-speed data, video and voice
  • Shipboard, aircraft, aerospace and defense


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.