L-com

Category 6a 10gig Component Tested Slim Ethernet Patch Cable, S/FTP Double Shielded, 30AWG, RJ45 Male Plug, CM PVC, Black, 10FT

  • Picture of Category 6a 10gig Component Tested Slim Ethernet Patch Cable, S/FTP Double Shielded, 30AWG, RJ45 Male Plug, CM PVC, Black, 10FT
Picture of Category 6a 10gig Component Tested Slim Ethernet Patch Cable, S/FTP Double Shielded, 30AWG, RJ45 Male Plug, CM PVC, Black, 10FT
SKU TRD630ADS-BLK-10F
Available to Ship 229
Quantity Price
1 - 24 $35.19
25 - 49 $33.43
50 - 99 $31.67
100 + Call Us
Price $35.19

All Prices are in US Dollars and do not include duties



The L-com TRD630ADS-BLK-10F is an Ethernet cable assembly that comes terminated with RJ45 connectors. This component qualifed cable assembly comes with a test report proving 10gigabit compliancy. The Ethernet cable has a Category 6a performance rating for demanding high-speed voice, video, and data applications.  Double shielding with an overall braid around individual pair shielding ensures your data will not be lost to EMI or RFI noise.

The TRD630ADS-BLK-10F cable assembly with RJ45 connectors has a CM rated PVC jacket, which meets today's burn rating and safety requirements. This Category 6a tested Ethernet cable from L-com is available with 30 AWG stranded conductors, which makes it flexible and easy to install in tight spaces. The slim design greatly promotes air flow and reduces stress, especially on dense patching or confined space applications such as those found around servers, datacenters, racks, panels and cable trays. These cables are perfect for bundling and for applications that require a small, flexible cable.

The L-com Ethernet patch cords with 30 AWG stranded conductors are ideal for the defense, government, medical industries and especially those that require multiple cables or bundles like data centers, racks, panels and premise installations. This TRD630ADS-BLK-10F 10G Ethernet cable contributes to high-speed network performance and can be used with Power over Ethernet (PoE) products. These Category 6a cable assemblies comes in a black color to blend in with most A/V installations without standing out. 

L-com has the largest in-stock selection of Category 6a Ethernet cable assemblies, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Ethernet RJ45 to RJ45 cable assembly that meets your needs.

Features
  • Component tested and qualified for high speed Category 6a 10 Gigabit Ethernet networking
  • Double shielded with overall braid around individual pair shielding
  • CM PVC rated jacket
  • Slim 30 AWG stranded bare copper conductors provide flexibility and 50um gold plated contacts for longevity
  • Smaller cable assembly cross sectional area with a reduction in weight compared to standard cables to promotes air flow and reduces stress on dense patching or confined space applications

Application
  • Data centers and data center edge
  • High speed LAN
  • Medical devices and environments
  • Conference rooms and A/V media set-ups
  • Office and home office (WFM) use


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.