L-com

Category 6, Gigabit TAA Compliant Ethernet RJ45 Cable Assembly, 26AWG Stranded, SF/UTP Double Shielded Braid + Foil, LSZH, Black, 3F

  • Picture of Category 6, Gigabit TAA Compliant Ethernet RJ45 Cable Assembly, 26AWG Stranded, SF/UTP Double Shielded Braid + Foil, LSZH, Black, 3F
Picture of Category 6, Gigabit TAA Compliant Ethernet RJ45 Cable Assembly, 26AWG Stranded, SF/UTP Double Shielded Braid + Foil, LSZH, Black, 3F
SKU TRD695TAADSZ-BLK-3F
Available to Ship 181
Quantity Price
1 - 24 $20.99
25 - 49 $19.94
50 - 99 $18.89
100 + Call Us
Price $20.99

All Prices are in US Dollars and do not include duties



The L-com TRD695TAADSZ-BLK-3F is an Ethernet cable assembly that comes terminated with RJ45 to RJ45 connectors. This TAA (Trade Agreement Act) compliant cable assembly is available with SF/UTP double shielded braid plus foil shielding for maximum protection from data destroying EMI and RFI noise. The Ethernet cable has a Category 6 performance rating for demanding high-speed voice, video, and data applications. 

The TRD695TAADSZ-BLK-3F cable assembly with RJ45 connectors has a low smoke zero halogen (LSZH) jacket, which meets today's environmental and safety requirements. This Category 6 tested Ethernet cable from L-com is available with 26 AWG stranded conductors, which makes it flexible and easy to install in tight spaces. The TAA compliant Ethernet cord with SF/UTP shielding has a black jacket and a length of 3 feet. 

The L-com TAA compliant Ethernet cord with 26 AWG stranded conductors is ideal for the defense, government, and medical industries especially those that limit the usage of PVC material due to environmental or combustive concerns. This TRD695TAADSZ-BLK-3F gigabit Ethernet cable contributes to high-speed network performance and can be used with Power over Ethernet (PoE) products. The Category 6 cable assembly comes in a black color to blend in with most A/V installations without standing out. 

L-com has the largest in-stock selection of Category 6, TAA compliant Ethernet cable assemblies, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Ethernet RJ45 to RJ45 cable assembly that meets your needs.

Features
  • TAA (Trade Agreement Act) compliant Category 6, Gigabit Ethernet cable assembly
  • Double shielded foil + braid design reduces and prevents EMI/RFI interference
  • Low Smoke Zero Halogen jacket addresses environmental and safety concerns
  • 26 AWG stranded bare copper conductors provide flexibility
  • Available off the shelf in black, blue, gray and red with lengths of 3 to 75 feet

Application
  • Data centers and data center edge
  • High speed LAN
  • Medical devices and environments
  • Conference rooms and A/V media set-ups
  • Office and home office (WFM) use


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.