L-com

Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style

  • Picture of Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
  • Picture of Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Picture of Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
SKU ECF504-SC6
Available to Ship 76259
Quantity Price
1 - 24 $24.69
25 - 49 $22.22
50 - 99 $19.75
100 + Call Us
Price $24.69

All Prices are in US Dollars and do not include duties



L-com's ECF panel mount RJ45 Coupler line combines innovative design with an affordable price. With a solid die-cast metal mounting frame, these unique RJ45 coupler kits allow panel mounting in virtually any panel thickness. Designed to work with EIA/TIA 568A and B wiring, these RJ45 couplers offer a reliable method to pass high-speed data communication through a chassis or rack panel. RJ45 coupler options listed include Category 3, 5E,6 and 6a performance ratings in both Shielded and Unshielded versions. RJ45 coupler kits include a snap-in coupler, mounting frame and 4-40 machine screws. Order online today!

Features
  • Category 6 performance ratings facilitate high-speed data communication
  • Fully stamped shielding (shielded versions) offers isolation from EMI/RFI
  • RJ45 Female connectors and straight through wiring for network system compatibility
  • Flange kit includes a snap-in coupler, mounting frame and 4-40 machine screws
  • RJ45 coupler is EIA/TIA 568A/B compliant ensuring compatibility and reliability in your application

Application
  • IDF/MDF
  • LAN
  • Voice/Data
  • Telecommunications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.