L-com

Carbide Scribe, Wedge Tip, Plastic Housing

  • Picture of Carbide Scribe, Wedge Tip, Plastic Housing
Picture of Carbide Scribe, Wedge Tip, Plastic Housing
SKU FOT-SC-SCS
  Available for backorder
Quantity Price
1 - 24 $48.39
25 - 49 $45.97
50 - 99 $43.55
100 + Call Us
Price $48.39

All Prices are in US Dollars and do not include duties



The L-com FOT-SC-SCS carbide scribe features a flat wedge tip and is housed in a plastic, pen-shaped body. The Wider cutting surfaces makes it a versatile tool for the scribing of fiber optics when terminating connectors on cable assemblies. The L-com FOT-SC-SCS is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Pen-like Economical Scribe Tool
  • Carbide Wedge Tip
  • Wide cutting surface

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-SC-SCS
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
5.38 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.