L-com

Fiber Optic Diamond Scribe 90 Degree Wedge Tip with Plastic Housing

  • Picture of Fiber Optic Diamond Scribe 90 Degree Wedge Tip with Plastic Housing
Picture of Fiber Optic Diamond Scribe 90 Degree Wedge Tip with Plastic Housing
SKU FOT-SC-W90DS
  Available for backorder
Quantity Price
1 - 9 $44.19
10 - 24 $42.42
25 - 99 $40.65
100 + Call Us
Price $44.19

All Prices are in US Dollars and do not include duties



The L-com FOT-SC-W90DS diamond scribe features a 90 degree wedge tip and plastic housing. The Wider cutting surfaces makes it a versatile tool for the scribing of fiber optics when terminating connectors on cable assemblies. The L-com FOT-SC-W90DS is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Pen-like scribe Tool
  • Diamond Tip scribe with 90 degree angle
  • Wider Cutting Surface

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-SC-W90DS
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
4.38 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.