L-com

VGA Breakout Cable, DB9 Male / 4 BNC Male, 1.5 ft

  • Picture of VGA Breakout Cable, DB9 Male / 4 BNC Male, 1.5 ft
  • Picture of VGA Breakout Cable, DB9 Male / 4 BNC Male, 1.5 ft
  • Picture of VGA Breakout Cable, DB9 Male / 4 BNC Male, 1.5 ft
Picture of VGA Breakout Cable, DB9 Male / 4 BNC Male, 1.5 ft
SKU CTL4CAD-1.5
Available to Ship 3
Quantity Price
1 - 24 $57.99
25 - 49 $52.19
50 - 99 $46.39
100 + Call Us
Price $57.99

All Prices are in US Dollars and do not include duties



This series of VGA video breakout cables utilizes four 75 Ohm coaxial cables with true 75 Ohm BNC connectors for distortion free video signal transmission. The fully molded DB9 backshell and BNC strain relief produces a durable assembly. Individual cables are color coded Red, Green, Blue and Black to assure correct hookup. Available in standard lengths of 1.5, 3 and 6 feet.

Features
  • Available in standard lengths of 1.5, 3 and 6 ft.
  • True 75 Ohm BNC male connectors eliminate impedance mismatch
  • Connection of a signal generating device (CPU) and a display device (Monitor)
  • Four 75 Ohm coaxial cables assure high quality video signal
  • Fully molded BNC strain relief construction results in a highly durable assembly

Application
  • PC monitor applications
  • Video Signage
  • KVM applications
  • Projector applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.