L-com

TS Audio Cable Assembly, ¼ Male - ¼ Male Right Angle, 6.0 ft

  • Picture of TS Audio Cable Assembly, ¼ Male - ¼ Male Right Angle, 6.0 ft
Picture of TS Audio Cable Assembly, ¼ Male - ¼ Male Right Angle, 6.0 ft
SKU CA14214RA-6
Available to Ship 10
Quantity Price
1 - 24 $13.49
25 - 49 $12.82
50 - 99 $12.14
100 + Call Us
Price $13.49

All Prices are in US Dollars and do not include duties



L-com stocks several popular off the shelf lengths of the CA14214RA series pro audio cables. These robust assemblies feature one straight TS connector and one right angle TS connector for tight space applications. Contact us today with your custom length and connector requirements.

Features
  • 22 AWG cable provides durability and long life
  • Used to connect audio equipment
  • 90% min. spiral shielding provides excellent noise rejection
  • Available in 7 popular off the shelf lengths

Application
  • Electric guitar patching/connectivity
  • PA systems
  • Pro Audio


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.