L-com

ThinLine Coaxial Cable F Male/Male 10.0 ft

  • Picture of ThinLine Coaxial Cable F Male/Male 10.0 ft
  • Picture of ThinLine Coaxial Cable F Male/Male 10.0 ft
Picture of ThinLine Coaxial Cable F Male/Male 10.0 ft
SKU CTL1F-10
Available to Ship 23
Quantity Price
1 - 24 $28.89
25 - 49 $27.45
50 - 99 $26.00
100 + Call Us
Price $28.89

All Prices are in US Dollars and do not include duties



If flexibility and small diameter are important to you, then this series is your answer. Less than half the size of standard RG6 and RG59 types, this cable features greater flexibility and lighter weight by utilizing a proprietary foamed dielectric with a spiral tinned copper shield. In applications where size, weight, or flexibility is critical, these assemblies are indispensable. Manufactured with fully molded strain reliefs and precision Type F male connectors, these assemblies provide an unbeatable combination of size and performance. Most lengths in stock for immediate delivery.

Features
  • Available in 5 standard lengths from 1 to 25 ft
  • Ideal for 75 Ohm video signal transmission
  • Machined gold plated center contact for enhanced mechanical strength and minimal attenuation
  • Molded strain relief delivers enhanced durability
  • Small diameter (.11 inch) cable for lightweight and greater flexibility

Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.