L-com

ThinLine Coaxial Cable F Male/ BNC Male 5.0 ft

  • Picture of ThinLine Coaxial Cable F Male/ BNC Male 5.0 ft
  • Picture of ThinLine Coaxial Cable F Male/ BNC Male 5.0 ft
  • Picture of ThinLine Coaxial Cable F Male/ BNC Male 5.0 ft
Picture of ThinLine Coaxial Cable F Male/ BNC Male 5.0 ft
SKU CTL1FB-5
Available to Ship 14
Quantity Price
1 - 24 $3.71
25 - 49 $3.52
50 - 99 $3.34
100 + Call Us
Price $3.71

All Prices are in US Dollars and do not include duties



If flexibility and small diameter are important to you, then this series is your answer. Less than half the size of standard RG6 and RG59 types, this cable features greater flexibility and lighter weight by utilizing a proprietary foamed dielectric with a spiral tinned copper shield. In applications where size, weight, or flexibility is critical, these assemblies are indispensable. Manufactured utilizing fully molded strain reliefs with precision Type F male and 75 Ohm BNC connectors, these assemblies provide an unbeatable combination of size and performance. Most lengths in stock for immediate delivery.

Features
  • Gold plated conductors minimize signal loss and ensure reliability
  • Ideal for 75 Ohm video signal transmission
  • Small diameter (.11 inch) cable for lightweight and greater flexibility
  • Use of machined center contacts provide optimal signal integrity
  • Available in 5 standard lengths from 1 to 25 ft

Application
  • Video Signage
  • Video Surveillance
  • Video Transmission
  • Broadcast

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.