L-com

SVGA Y Cable -One HD15 Male/Two HD15 Female, 3.0 ft

  • Picture of SVGA Y Cable -One HD15 Male/Two HD15 Female, 3.0 ft
  • Picture of SVGA Y Cable -One HD15 Male/Two HD15 Female, 3.0 ft
  • Picture of SVGA Y Cable -One HD15 Male/Two HD15 Female, 3.0 ft
Picture of SVGA Y Cable -One HD15 Male/Two HD15 Female, 3.0 ft
SKU CTL3VGAYMF-3
Available to Ship 31
Quantity Price
1 - 24 $25.29
25 - 49 $24.03
50 - 99 $22.76
100 + Call Us
Price $25.29

All Prices are in US Dollars and do not include duties



L-com's CTL3VGAYMF series VGA cables are perfect for splitting a single SVGA source signal to two outputs such as PC monitors. These rugged VGA cables are offered in several popular off the shelf lengths. Custom length versions are also available upon request. These SVGA Y cables feature PVC jackets and double shielding to help curb signal damaging EMI/RFI. Order online today!

Features
  • Available in 6 standard lengths from 3 to 25 ft
  • Gold plated contacts minimize signal loss and ensure reliability
  • Used to split a SVGA video signal to two displays
  • Double shielding helps reduce EMI/RFI interference

Application
  • Digital signage
  • Analog video
  • Professional A/V

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.