L-com

SVGA HD15 Male/Female with Disconnect 25.0 ft

  • Picture of SVGA HD15 Male/Female with Disconnect 25.0 ft
  • Picture of SVGA HD15 Male/Female with Disconnect 25.0 ft
  • Picture of SVGA HD15 Male/Female with Disconnect 25.0 ft
Picture of SVGA HD15 Male/Female with Disconnect 25.0 ft
SKU CTLB3VGAMF-25T
Available to Ship 34
Quantity Price
1 - 9 $252.99
10 - 24 $232.75
25 - 99 $212.51
100 + Call Us
Price $252.99

All Prices are in US Dollars and do not include duties



Now there is a solution to your difficult installation problems. This VGA cable series features a fully populated DDC compliant assembly with one male and one female low profile HD15 connector and our Super Thin cable. An additional feature of this series is our unique user defined mounting hardware plus a low profile break connector. The low profile disconnect connector's small size allows routing through 3/4" conduit and other tight spaces that would not accommodate the size of a HD15 connector. Offered in standard lengths of 15, 20, 25, 50 and 75 feet with a 1 foot lead in length to the low profile connector.

Features
  • Available in 5 standard lengths from 15 to 75 ft
  • Three 75 Ohm coaxial cables assure optimum video signal transmission
  • Low profile disconnect and HD15 backshell allows routing through 3/4" conduit
  • Supplies SVGA video signal transmission in difficult routing situations
  • User defined hardware results in maximum mounting flexibility

Application
  • PC monitor applications
  • Video Signage
  • KVM applications
  • Projector applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.