L-com

SVGA HD15 Male/Female w/ Disconnect and Wall Plate 25.0 ft

  • Picture of SVGA HD15 Male/Female w/ Disconnect and Wall Plate 25.0 ft
  • Picture of SVGA HD15 Male/Female w/ Disconnect and Wall Plate 25.0 ft
  • Picture of SVGA HD15 Male/Female w/ Disconnect and Wall Plate 25.0 ft
Picture of SVGA HD15 Male/Female w/ Disconnect and Wall Plate 25.0 ft
SKU CTLB3VGAMF-25TWP
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Now there is a solution to your difficult installation problems. This VGA cable kit series features a fully populated DDC compliant assembly with two low profile HD15 connectors (one male and one female) and our super thin cable. An additional feature is our unique user defined mounting hardware plus a low profile break connector. The low profile disconnect connector's small size allows routing through 3/4" conduit and other tight spaces that would not accommodate the size of a regular HD15 connector. This kit also includes a stainless steel HD15 wall plate to complete your installation. Available in standard lengths of 15, 20, 25, 50 and 75 feet with a 1 foot lead in length to the low profile connector.

Features
  • Includes durable, attractive stainless steel wall plate
  • Three 75 Ohm coaxial cables assure optimum video signal transmission
  • Low profile disconnect and HD15 backshell allows routing through 3/4" conduit
  • Used to supply SVGA video signal transmission in difficult routing situations
  • User defined hardware results in maximum mounting flexibility

Application
  • KVM applications
  • PC monitor applications
  • Projector applications
  • Video Signage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.