L-com

SVGA Breakout Cable, Black HD15 Male/5 BNC Male, 6.0 ft

  • Picture of SVGA Breakout Cable, Black HD15 Male/5 BNC Male, 6.0 ft
  • Picture of SVGA Breakout Cable, Black HD15 Male/5 BNC Male, 6.0 ft
Picture of SVGA Breakout Cable, Black HD15 Male/5 BNC Male, 6.0 ft
SKU CTL5CAT-6B
Available to Ship 8
Quantity Price
1 - 24 $124.99
25 - 49 $112.49
50 - 99 $99.99
100 + Call Us
Price $124.99

All Prices are in US Dollars and do not include duties



This series of SVGA video breakout cables utilizes five 75 Ohm coaxial cables with true 75 Ohm BNC connectors for distortion free video signal transmission. The fully molded HD15 male backshell and BNC strain relief produces a durable assembly. Individual cables are color coded Red, Green, Blue, Black and Gray to assure correct hookup.

Features
  • Allows connection of a signal generating device (CPU) and a display device (Monitor)
  • Five 75 Ohm coaxial cables assure high quality video signal
  • Available in standard lengths of 3, 6 and 12 feet
  • Fully molded BNC strain relief and HD15 backshell construction results in a highly durable assembly
  • True 75 Ohm BNC male connectors eliminate impedance mismatch

Application
  • KVM applications
  • Projector applications
  • PC monitor applications
  • Video Signage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.