L-com

Super Thin SVGA Cable, HD15 Male / Female, 5.0 ft

  • Picture of Super Thin SVGA Cable, HD15 Male / Female, 5.0 ft
  • Picture of Super Thin SVGA Cable, HD15 Male / Female, 5.0 ft
  • Picture of Super Thin SVGA Cable, HD15 Male / Female, 5.0 ft
Picture of Super Thin SVGA Cable, HD15 Male / Female, 5.0 ft
SKU CTL3VGAMF-5T
Available to Ship 453
Quantity Price
1 - 24 $72.79
25 - 49 $69.15
50 - 99 $65.51
100 + Call Us
Price $72.79

All Prices are in US Dollars and do not include duties



Big performance in a small package is what this series is all about. Utilizing a revolutionary VGA cable which is made with 3 ultra thin coaxial lines and still measures less than .23" in diameter! In addition to the small cable size these cables feature an innovative shallow backshell design producing a cable assembly ideally suited to any space sensitive application. Another unique feature is user-defined mounting hardware. Each cable end is capable of being connected with either male jack screws or hex standoffs with the supplied hardware! This feature enables either the male or female end to be panel mounted. Most lengths available from stock for immediate delivery.

Features
  • Connection of a signal generating device (CPU) and a display device (Monitor)
  • Small cable and backshell design addresses space sensitive applications
  • 3 ultra thin 75 Ohm coaxial lines optimize video signal quality
  • Available from stock in 5 standard lengths from 5 to 50 ft
  • User defined hardware results in maximum mounting flexibility

Application
  • KVM applications
  • PC monitor applications
  • Projector applications
  • Video Signage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.