L-com

Super Thin Plenum SVGA w/Disconnect, HD15 Male/Male, 50.0 ft

  • Picture of Super Thin Plenum SVGA w/Disconnect, HD15 Male/Male, 50.0 ft
  • Picture of Super Thin Plenum SVGA w/Disconnect, HD15 Male/Male, 50.0 ft
  • Picture of Super Thin Plenum SVGA w/Disconnect, HD15 Male/Male, 50.0 ft
Picture of Super Thin Plenum SVGA w/Disconnect, HD15 Male/Male, 50.0 ft
SKU CTLB3VGAMM-50TP
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Now there is a solution to your difficult installation problems that also requires the use of a plenum rated cable. This VGA cable series features a fully populated DDC compliant assembly with (2) low profile HD15 male connectors and our CMP plenum rated Super Thin cable. An additional feature of this series is our unique user defined mounting hardware plus a low profile break connector. The low profile disconnect connector's small size allows routing through 3/4" conduit and other tight spaces that would not accommodate the size of a HD15 connector. Offered in standard lengths of 15, 25, 50 and 75 feet with a 1 foot lead in length to the low profile connector.

Features
  • Plenum jacketed cable ideal where fire resistance and low smoke characteristics are critical
  • Three 75 Ohm coaxial cables assure optimum video signal transmission
  • Low profile disconnect and HD15 backshell allows routing through 3/4" conduit
  • SVGA video signal transmission in difficult routing situations
  • User defined hardware results in maximum mounting flexibility

Application
  • KVM applications
  • PC monitor applications
  • Projector applications
  • Video Signage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.