L-com

Super Thin LSZH SVGA HD15 Male / Female 10.0 ft

  • Picture of Super Thin LSZH SVGA HD15 Male / Female 10.0 ft
  • Picture of Super Thin LSZH SVGA HD15 Male / Female 10.0 ft
  • Picture of Super Thin LSZH SVGA HD15 Male / Female 10.0 ft
Picture of Super Thin LSZH SVGA HD15 Male / Female 10.0 ft
SKU CTL3VGAMF-10TZ
Available to Ship 20
Quantity Price
1 - 9 $211.99
10 - 24 $203.51
25 - 99 $195.03
100 + Call Us
Price $211.99

All Prices are in US Dollars and do not include duties



This series of VGA extension cables features both our small diameter Super Thin VGA cable and our LSZH jacket for applications where low smoke and low corrosive out gassing is critical. An additional feature of this series is our reversible hardware allowing both panel mount using standoffs or traditional thumbscrews. High quality video signal transmission is assured as a result of the three 75 Ohm coaxial lines used in these premium SVGA assemblies. The low profile configuration of our fully molded HD15 backshell makes these assemblies ideal for tight fit installations. Available in 5 standard lengths from 5 to 50 feet.

Features
  • LSZH jacketed cable ideal where low smoke characteristics are critical
  • Reversible hardware allows multiple mounting options
  • Three 75 Ohm coaxial cables assure high quality video signal
  • Male to female gender configuration allows extension of existing SVGA line
  • Video monitor extension cable

Application
  • KVM applications
  • PC monitor applications
  • Projector applications
  • Video Signage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.