L-com

Super Thin KVM Cable, Male/Male 10.0 ft

  • Picture of Super Thin KVM Cable,  Male/Male 10.0 ft
  • Picture of Super Thin KVM Cable,  Male/Male 10.0 ft
  • Picture of Super Thin KVM Cable,  Male/Male 10.0 ft
Picture of Super Thin KVM Cable,  Male/Male 10.0 ft
SKU CTLKVMM-10T
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


These KVM cable assemblies combine the flexibility and low profile of our Super Thin cable with the convenience of our integrated KVM cables. Constructed with a revolutionary cable design that contains 3 ultra thin coaxial lines for superior video performance and measures less than .18" diameter. The video, keyboard and mouse lines are bonded ribbon style providing users with easy to manage cabling solutions. Supplied with interchangeable hex standoffs that permit panel mounting and easy hardware matching in the field. Available in 5 standard lengths from 5 to 50 feet.

Features
  • Available in 5 standard lengths from 5 to 50 ft
  • Connection of Keyboard, Video and Mouse (KVM) with HD15 and Mini DIN 6 interfaces
  • Integrated Thin Line cable design provides an easy to use, neat cable configuration
  • Fully molded backshells and strain reliefs produce a durable assembly
  • User defined hardware results in maximum mounting flexibility

Application
  • Multiple server access and control
  • Security monitoring
  • Data center management
  • KVM interconnect applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.