L-com

Standard Grade SVGA Cable, HD15 Male / Female, 25.0 ft

  • Picture of Standard Grade SVGA Cable, HD15 Male / Female, 25.0 ft
  • Picture of Standard Grade SVGA Cable, HD15 Male / Female, 25.0 ft
  • Picture of Standard Grade SVGA Cable, HD15 Male / Female, 25.0 ft
Picture of Standard Grade SVGA Cable, HD15 Male / Female, 25.0 ft
SKU CGSVGAMF-25
Available to Ship 1
Quantity Price
1 - 24 $123.99
25 - 49 $111.59
50 - 99 $99.19
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



L-com's competitively priced standard grade VGA cable series feature three 75 Ohm coaxial cables to assure high quality video signal transmission. Fully molded backshells provide durability and long life expectancy. These rugged RoHS compliant assemblies are available in standard off the shelf lengths from 3 to 50 feet. Order online today!

Features
  • Available in standard lengths from 3 to 50 feet
  • Braid and foil shielding minimizes EMI
  • Fully molded backshell construction ensures durability
  • Provides connection of a signal generating device (CPU) and a display device (Monitor)
  • Three 75 Ohm coaxial cables assure high quality video signal

Application
  • KVM applications
  • PC monitor applications
  • Projector applications
  • Video Signage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.