L-com

RG6 Quad Shield Coaxial Cable Type F Male/Male 50.0 ft

  • Picture of RG6 Quad Shield Coaxial Cable Type F Male/Male 50.0 ft
  • Picture of RG6 Quad Shield Coaxial Cable Type F Male/Male 50.0 ft
Picture of RG6 Quad Shield Coaxial Cable Type F Male/Male 50.0 ft
SKU CC6QF-50
Available to Ship 10
Quantity Price
1 - 24 $25.49
25 - 49 $24.22
50 - 99 $22.94
100 + Call Us
Price $25.49

All Prices are in US Dollars and do not include duties



This series features premium grade RG6 cable with four layers of shielding for enhanced performance coupled with our BAC529 weather resistant Type F male connectors. These Type F connectors utilize both silicone sealant as well as an internal o-ring to achieve performance suitable for both indoor and outdoor applications.

Features
  • 75 Ohm video signal transmission
  • Quad shielded RG6 cable offers superior shielding characteristics
  • RG6 Quad shield cable utilizes a solid center conductor for minimal signal loss
  • Suitable for both indoor or outdoor applications
  • Type F connectors feature both silicone sealant and internal o-ring

Application
  • Video Signage
  • Video Surveillance
  • Video Transmission
  • Broadcast


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.