L-com

RG6 Coaxial Cable, F Male / Male, 1.0 ft

  • Picture of RG6 Coaxial Cable, F Male / Male, 1.0 ft
  • Picture of RG6 Coaxial Cable, F Male / Male, 1.0 ft
Picture of RG6 Coaxial Cable, F Male / Male, 1.0 ft
SKU CCF6-1
Available to Ship 99
Quantity Price
1 - 24 $17.39
25 - 49 $15.65
50 - 99 $13.91
100 + Call Us
Price $17.39

All Prices are in US Dollars and do not include duties



This series of high quality 75 Ohm RG6/U cable assemblies is ideal for applications where optimum video signal transmission is needed. Our Type F connectors feature machined gold plated center contacts for minimal signal loss. In addition our molded strain relief provides superior durability. We offer this series in 8 standard lengths from 1 to 100 feet stocked and ready for immediate delivery.

Features
  • 75 Ohm video signal transmission
  • Available from stock in 8 lengths ranging from 1 to 100 feet
  • Machined gold plated contacts of Type F connector reduce signal loss
  • RG6/U solid center conductor minimizes cable attenuation
  • Molded strain relief enhances durability

Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.