L-com

RG59A Coaxial Cable, RCA Male / Male, 3.0 ft

  • Picture of RG59A Coaxial Cable, RCA Male / Male, 3.0 ft
  • Picture of RG59A Coaxial Cable, RCA Male / Male, 3.0 ft
Picture of RG59A Coaxial Cable, RCA Male / Male, 3.0 ft
SKU CC59A-RR-3
Available to Ship 25
Quantity Price
1 - 24 $17.19
25 - 49 $16.33
50 - 99 $15.47
100 + Call Us
Price $17.19

All Prices are in US Dollars and do not include duties



This series of high quality 75 Ohm RG59A/U cable assemblies is ideal for applications where optimum audio or video signal transmission is needed. Our RCA connectors feature machined gold plated center contacts for minimal signal loss. In addition our molded strain relief provides superior durability. We offer this series in 5 standard lengths from 1 to 12 feet, typically stocked and ready for immediate delivery.

Features
  • 75 Ohm audio and video signal transmission
  • Available from stock in 5 lengths ranging from 1 to 12 feet
  • Crimp style attachment and molded strain relief result in a highly durable assembly
  • Gold plated contacts reduce signal loss
  • RG59A/U stranded center conductor enhances flexibility

Application
  • Video Surveillance
  • Broadcast
  • Video Signage
  • Video Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.